Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H824-30-H1-20
Part #:GR8240507.20
Catalog #:GR-H824-30-H1-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | AD: | 5.18 |
| L: | 5.51 in | G: | 1.44 |
| M: | 2.38 | AE1: | 0.51 |
| AE2: | 0.31 | U: | 0.75 in |
| B: | 6.12 | V: | 1.94 in |
| T: | 1.25 | I: | 3.77 in |
| F: | 2.88 | D: | 2.5 |
| J: | 5 in | AG: | 6 |
| C: | 6.94 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Orientation: | H1 |
| Series Code: | GR | Product Type: | Right Angle |
| Input HP: | 1.653 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Center Distance (in): | 2.38 |
| Output Key: | 1/4 X 2.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Output RPM: | 58.3 |
| Assembly: | H-H1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output HP: | 1.317 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | H824 | Series Style: | GR-H-H1 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Output Style: | H1 | Input HP @ 1750 RPM: | 1.653 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1423 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310012697 | Weight: | 42.00 LB |

