Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H824-50-H1-20
Part #:GR8240509.20
Catalog #:GR-H824-50-H1-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AG: | 6 |
| L: | 5.51 in | J: | 5 in |
| M: | 2.38 | V: | 1.94 in |
| U: | 0.75 in | T: | 1.25 |
| G: | 1.44 | I: | 3.77 in |
| C: | 6.94 in | D: | 2.5 |
| Center Distance (in): | 2.38 in | AD: | 5.18 |
| F: | 2.88 | AE2: | 0.31 |
| AE1: | 0.51 |
Technical Specifications
| Ratio Range: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 1.137 | Input Keyway: | 3/16 X 1.63 in |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.137 |
| No. of Gear Reductions: | Single | Series Style: | GR-H-H1 |
| Output RPM: | 35 | Output Style: | H1 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output HP: | 0.795 | Output Diameter (in): | 1.25 in |
| Model Code: | H824 | Series Code: | GR |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1432 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310012734 | Weight: | 42.00 LB |

