Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-7.5-H1-56-16
Part #:GR8240514.16
Catalog #:GR-HM824-7.5-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | L: | 5.51 in |
| T: | 1 | J: | 5 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 7.76 | B: | 6.12 |
| AG: | 6 | AE2: | 0.31 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2.88 | U: | 0.75 in |
| C: | 6.94 in | BD: | 6.5 |
| AE1: | 0.51 | V: | 1.94 in |
| D: | 2.5 | AD: | 5.18 |
| G: | 1.44 | I: | 3.77 in |
Technical Specifications
| Output HP: | 3.685 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | GR-HM-H1 |
| Model Code: | HM824 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 3.992 | Thrust Rating - output shaft: | 1659 |
| Input HP: | 3.992 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-H1 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 995 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310012826 | Weight: | 49.00 LB |

