Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-10-H1-56-23
Part #:GR8240515.23
Catalog #:GR-HM824-10-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 6.5 |
| C: | 6.94 in | AE2: | 0.31 |
| BE: | 0.38 in | AE1: | 0.51 |
| U: | 0.75 in | AK: | 4.5 |
| LM: | 7.76 | T: | 1.438 |
| Center Distance (in): | 2.38 in | V: | 1.94 in |
| G: | 1.44 | I: | 3.77 in |
| AG: | 6 | J: | 5 in |
| D: | 2.5 | B: | 6.12 |
| L: | 5.51 in | AD: | 5.18 |
| AJ: | 5.88 | F: | 2.88 |
Technical Specifications
| Center Distance (in): | 2.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | H1 | Ratio Range: | 10:1 |
| Output Style: | H1 | Input HP: | 3.564 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output HP: | 3.253 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.564 | Series Style: | GR-HM-H1 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1820 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Frame Size: | 56C | Ratio: | 10:1 |
| Mounting Style: | Shaft Mount | Model Code: | HM824 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310012833 | Weight: | 49.00 LB |

