Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-15-H1-56-16
Part #:GR8240516.16
Catalog #:GR-HM824-15-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | T: | 1 |
| C: | 6.94 in | U: | 0.75 in |
| F: | 2.88 | BE: | 0.38 in |
| BD: | 6.5 | D: | 2.5 |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 5.51 in | J: | 5 in |
| AE1: | 0.51 | I: | 3.77 in |
| B: | 6.12 | AE2: | 0.31 |
| V: | 1.94 in | G: | 1.44 |
| AK: | 4.5 | Center Distance (in): | 2.38 in |
| LM: | 7.76 | AG: | 6 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output HP: | 2.439 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.765 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Series Style: | GR-HM-H1 |
| Output RPM: | 116.7 | Output Shaft Orientation: | H1 |
| Bore Code: | 16 | Input HP: | 2.765 |
| Center Distance (in): | 2.38 | Output Diameter (in): | 1.000 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Model Code: | HM824 | Ratio: | 15:1 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series Code: | GR |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1318 in/lbs |
General Specifications
| UPC: | 690310012840 | Weight: | 49.00 LB |

