Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-5-H1-140-23
Part #:GR8240525.23
Catalog #:GR-HM824-5-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BD: | 6.5 |
| D: | 2.5 | J: | 5 in |
| AG: | 6 | AE1: | 0.51 |
| Center Distance (in): | 2.38 in | I: | 3.77 in |
| AJ: | 5.88 | AD: | 5.18 |
| AK: | 4.5 | U: | 0.75 in |
| F: | 2.88 | V: | 1.94 in |
| T: | 1.438 | BF: | 0.41 |
| B: | 6.12 | L: | 5.51 in |
| G: | 1.44 | LM: | 7.76 |
| BE: | 0.38 in | C: | 6.94 in |
Technical Specifications
| Output HP: | 4.985 | Motor Frame Size: | 140 |
| Series Style: | GR-HM-H1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1451 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output RPM: | 350 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.38 |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Model Code: | HM824 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series Code: | GR | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input HP: | 5.323 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.323 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Frame Size: | 140TC | Output Shaft Orientation: | H1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 898 in/lbs |
General Specifications
| UPC: | 690310013069 | Weight: | 49.00 LB |

