Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-10-H1-140-16
Part #:GR8240527.16
Catalog #:GR-HM824-10-H1-140-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE: | 0.38 in |
| Center Distance (in): | 2.38 in | AA: | 7.69 |
| G: | 1.44 | AE2: | 0.31 |
| J: | 5 in | B: | 6.12 |
| I: | 3.77 in | AB: | 5.75 |
| U: | 0.75 in | BD: | 6.5 |
| AD: | 5.18 | F: | 2.88 |
| D: | 2.5 | V: | 1.94 in |
| H: | 0.53 in | AK: | 4.5 |
| AE1: | 0.51 | LM: | 7.76 |
| R: | 0.75 in | AG: | 6 |
| C: | 6.94 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.75 |
| M: | 2.38 | T: | 1 |
Technical Specifications
| Bore Code: | 16 | Output Shaft Assembly Code: | H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 3 | Output Style: | H1 |
| Input RPM: | 1,750 | Output HP: | 3.253 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Output Shaft Orientation: | H1 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Mounting Style: | Shaft Mount | Series Style: | GR-HM-H1 |
| Input HP: | 3.564 | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.000 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Model Code: | HM824 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 3.564 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1820 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio: | 10:1 | Motor HP Rating: | 3 |
| Assembly: | HM-H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310013076 | Weight: | 49.00 LB |

