Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-25-H1-140-23
Part #:GR8240530.23
Catalog #:GR-HM824-25-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.69 | AB: | 5.75 |
| J: | 5 in | D: | 2.5 |
| H: | 0.53 in | U: | 0.75 in |
| L: | 5.51 in | F: | 2.88 |
| AG: | 6 | V: | 1.94 in |
| B: | 6.12 | AF: | 0.75 |
| I: | 3.77 in | LM: | 7.76 |
| BE: | 0.38 in | C: | 6.94 in |
| R: | 0.75 in | AD: | 5.18 |
| AE2: | 0.31 | AJ: | 5.88 |
| G: | 1.44 | BF: | 0.41 |
| Center Distance (in): | 2.38 in | BD: | 6.5 |
| AE1: | 0.51 | AK: | 4.5 |
| T: | 1.438 |
Technical Specifications
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output HP: | 1.615 | Series Code: | GR |
| Input HP: | 1.967 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Shaft Orientation: | H1 |
| Output RPM: | 70 | Series Style: | GR-HM-H1 |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.967 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 25:1 |
| Model Code: | HM824 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| UPC: | 690310013168 | Weight: | 49.00 LB |

