Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-7.5-H1-180-23
Part #:GR8240538.23
Catalog #:GR-HM824-7.5-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AD: | 5.18 |
| V: | 1.94 in | L: | 5.51 in |
| D: | 2.5 | C: | 6.94 in |
| I: | 3.77 in | F: | 2.88 |
| Center Distance (in): | 2.38 in | AJ: | 7.25 |
| AE2: | 0.31 | AK: | 8.5 |
| BD: | 9 | AE1: | 0.51 |
| T: | 1.438 | L1: | 8.76 in |
| AG: | 6 | U: | 0.75 in |
| BF: | 0.53 | J: | 5 in |
| BE1: | 0.5 in | B: | 6.12 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Ratio Range: | 7.5:1 | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1659 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.992 |
| Series Code: | GR | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 7.5:1 |
| Output HP: | 3.685 | Input HP: | 3.992 |
| Input Bore (C Face): | 1.125 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Series Style: | GR-HM-H1 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Model Code: | HM824 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| UPC: | 690310013250 | Weight: | 49.00 LB |

