Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM824-10-H1-180-20
Part #:GR8240539.20
Catalog #:GR-HM824-10-H1-180-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | U: | 0.75 in |
| I: | 3.77 in | C: | 6.94 in |
| AJ: | 7.25 | F: | 2.88 |
| J: | 5 in | AD: | 5.18 |
| G: | 1.44 | AE2: | 0.31 |
| D: | 2.5 | BE1: | 0.5 in |
| L1: | 8.76 in | BF: | 0.53 |
| AG: | 6 | AE1: | 0.51 |
| V: | 1.94 in | BD: | 9 |
| AK: | 8.5 | L: | 5.51 in |
| T: | 1.25 | Center Distance (in): | 2.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Style: | H1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Assembly: | HM-H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Mounting Style: | Shaft Mount | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.564 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input HP: | 3.564 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM824 | Series Style: | GR-HMQ-H1 |
| Output Shaft Orientation: | H1 | Output HP: | 3.253 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Frame Size: | 180TC | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 1820 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 1172 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310095669 | Weight: | 49.00 LB |

