Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-5-H1-56-23
Part #:GR8240549.23
Catalog #:GR-HMQ824-5-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| Center Distance (in): | 2.38 in | AE1: | 0.51 |
| H: | 0.53 in | L: | 5.51 in |
| BD: | 6.5 | AA: | 7.69 |
| C: | 6.94 in | B: | 6.12 |
| V: | 1.94 in | BE: | 0.38 in |
| J: | 5 in | AE2: | 0.31 |
| LQ: | 4.63 in | R: | 0.75 in |
| M: | 2.38 | AG: | 6 |
| I: | 3.77 in | F: | 2.88 |
| AJ: | 5.88 | G: | 1.44 |
| AB: | 5.75 | AK: | 4.5 |
| AD: | 5.18 | D: | 2.5 |
| AF: | 0.75 | RQ: | 4.09 in |
| T: | 1.438 |
Technical Specifications
| Output RPM: | 350 | Nominal Motor HP Rating to HP @ 1750 RPM: | 5 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Series Style: | GR-HMQ-H1 | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GR | Input HP: | 5.323 |
| Output Shaft Orientation: | H1 | Output HP: | 4.985 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Model Code: | HMQ824 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 1451 |
| Motor HP Rating: | 5 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.323 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.38 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 898 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310013359 | Weight: | 47.00 LB |

