Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-30-H1-56-16
Part #:GR8240555.16
Catalog #:GR-HMQ824-30-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | BE: | 0.38 in |
| I: | 3.77 in | BD: | 6.5 |
| AF: | 0.75 | LQ: | 4.63 in |
| AJ: | 5.88 | AD: | 5.18 |
| AG: | 6 | AA: | 7.69 |
| V: | 1.94 in | AK: | 4.5 |
| U: | 0.75 in | J: | 5 in |
| F: | 2.88 | BF: | 0.41 |
| L: | 5.51 in | M: | 2.38 |
| D: | 2.5 | AE2: | 0.31 |
| C: | 6.94 in | AE1: | 0.51 |
| B: | 6.12 | H: | 0.53 in |
| R: | 0.75 in | Center Distance (in): | 2.38 in |
| G: | 1.44 | AB: | 5.75 |
| T: | 1 |
Technical Specifications
| Series Code: | GR | Series Style: | GR-HMQ-H1 |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Output HP: | 1.317 |
| Input HP: | 1.653 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Assembly: | HMQ-H1 |
| Motor Frame Size: | 56 | Center Distance (in): | 2.38 |
| Input Quill Diameter (in): | 0.625 in | Model Code: | HMQ824 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 1.653 | Gear Type: | Worm |
| Motor HP Rating: | 1.5 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310013564 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

