Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-25-H1-140-23
Part #:GR8240566.23
Catalog #:GR-HMQ824-25-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AD: | 5.18 |
| B: | 6.12 | AK: | 4.5 |
| AA: | 7.69 | F: | 2.88 |
| AE2: | 0.31 | L: | 5.51 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | R: | 0.75 in |
| M: | 2.38 | H: | 0.53 in |
| D: | 2.5 | V: | 1.94 in |
| G: | 1.44 | AE1: | 0.51 |
| I: | 3.77 in | RQ: | 4.09 in |
| J: | 5 in | Center Distance (in): | 2.38 in |
| AF: | 0.75 | BD: | 6.5 |
| AB: | 5.75 | U: | 0.75 in |
| C: | 6.94 in | AG: | 6 |
| T: | 1.438 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-HMQ-H1 |
| Output RPM: | 70 | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Quill |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Bore Code: | 23 |
| Keyway: | 3/16 X 3/32 | Input HP: | 1.967 |
| Output HP: | 1.615 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Quill Diameter (in): | 0.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HMQ824 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Motor HP Rating: | 1.5 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.967 | Ratio Range: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1454 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310014110 | Weight: | 47.00 LB |

