Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-5-H1-180-23
Part #:GR8240573.23
Catalog #:GR-HMQ824-5-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | H: | 0.53 in |
| AA: | 7.69 | U: | 0.75 in |
| AE2: | 0.31 | AF: | 0.75 |
| J: | 5 in | F: | 2.88 |
| AG: | 6 | BD: | 9 |
| BF: | 0.53 | LQ1: | 5.06 in |
| Center Distance (in): | 2.38 in | M: | 2.38 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 1.44 | V: | 1.94 in |
| L: | 5.51 in | I: | 3.77 in |
| AD: | 5.18 | AB: | 5.75 |
| AE1: | 0.51 | D: | 2.5 |
| RQ: | 4.56 in | BE1: | 0.5 in |
| R: | 0.75 in | C: | 6.94 in |
| T: | 1.438 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Orientation: | H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 5 | Keyway: | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output HP: | 4.985 | Bore Code: | 23 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 180TC |
| Series Style: | GR-HMQ-H1 | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output RPM: | 350 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Input HP: | 5.323 |
| Thrust Rating - output shaft: | 1451 | Input HP @ 1750 RPM: | 5.323 |
| Motor HP Rating: | 5 | Assembly: | HMQ-H1 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Quill Diameter (in): | 1.125 in |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Model Code: | HMQ824 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310014288 | Weight: | 47.00 LB |

