Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-7.5-H1-180-20
Part #:GR8240574.20
Catalog #:GR-HMQ824-7.5-H1-180-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | B: | 6.12 |
| AE1: | 0.51 | AJ: | 7.25 |
| BD: | 9 | I: | 3.77 in |
| AD: | 5.18 | T: | 1.25 |
| BE1: | 0.5 in | RQ: | 4.56 in |
| J: | 5 in | V: | 1.94 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| AG: | 6 | BF: | 0.53 |
| LQ1: | 5.06 in | C: | 6.94 in |
| AE2: | 0.31 | F: | 2.88 |
| AK: | 8.5 |
Technical Specifications
| Frame Size: | 180TC | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Series Style: | GR-HMQ-H1 |
| Mounting Style: | Shaft Mount | Input HP: | 3.992 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 233.3 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1659 |
| Output Style: | H1 | Model Code: | HMQ824 |
| Bore Code: | 20 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output HP: | 3.685 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.992 | Output Diameter (in): | 1.25 in |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 995 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310014301 | Weight: | 47.00 LB |

