Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-10-H1-180-16
Part #:GR8240575.16
Catalog #:GR-HMQ824-10-H1-180-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 6 |
| RQ: | 4.56 in | AD: | 5.18 |
| C: | 6.94 in | BE1: | 0.5 in |
| F: | 2.88 | AK: | 8.5 |
| J: | 5 in | AJ: | 7.25 |
| T: | 1 | AE2: | 0.31 |
| BF: | 0.53 | BD: | 9 |
| B: | 6.12 | AE1: | 0.51 |
| I: | 3.77 in | G: | 1.44 |
| LQ1: | 5.06 in | Center Distance (in): | 2.38 in |
| D: | 2.5 |
Technical Specifications
| Series Style: | GR-HMQ-H1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.564 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Thrust Rating - output shaft: | 1820 | Input Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Frame Size: | 180TC |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Service Factor: | 1 | Series Code: | GR |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1 in |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ824 | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output HP: | 3.253 | Bore Code: | 16 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.564 |
| Output Key: | 1/4 X 2.50 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1172 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310014325 | Weight: | 47.00 LB |

