Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-10-H1-180-20
Part #:GR8240575.20
Catalog #:GR-HMQ824-10-H1-180-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 6 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AD: | 5.18 | J: | 5 in |
| AE2: | 0.31 | G: | 1.44 |
| F: | 2.88 | LQ1: | 5.06 in |
| RQ: | 4.56 in | C: | 6.94 in |
| I: | 3.77 in | T: | 1.25 |
| AK: | 8.5 | Center Distance (in): | 2.38 in |
| BD: | 9 | V: | 1.94 in |
| B: | 6.12 | AE1: | 0.51 |
| D: | 2.5 |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 1820 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Model Code: | HMQ824 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.38 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input HP: | 3.564 | Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.564 | Motor Frame Size: | 180 |
| Series Style: | GR-HMQ-H1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Series Code: | GR | Output Style: | H1 |
| Output HP: | 3.253 | Output Key: | 1/4 X 2.50 |
| Output Shaft Orientation: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1172 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310014332 | Weight: | 47.00 LB |

