Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ824-20-H1-180-23
Part #:GR8240577.23
Catalog #:GR-HMQ824-20-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 2.5 |
| LQ1: | 5.06 in | F: | 2.88 |
| AE2: | 0.31 | I: | 3.77 in |
| J: | 5 in | V: | 1.94 in |
| T: | 1.438 | G: | 1.44 |
| AE1: | 0.51 | AG: | 6 |
| AD: | 5.18 | BD: | 9 |
| C: | 6.94 in | BE1: | 0.5 in |
| BF: | 0.53 | RQ: | 4.56 in |
| B: | 6.12 |
Technical Specifications
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Series Style: | GR-HMQ-H1 | Assembly: | HMQ-H1 |
| Bore Code: | 23 | Center Distance (in): | 2.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Orientation: | H1 |
| Output HP: | 1.972 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 2.326 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Model Code: | HMQ824 | Ratio: | 20:1 |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3.00 |
| Input HP: | 2.326 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Frame Size: | 180TC | Series Code: | GR |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1421 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310014387 | Weight: | 47.00 LB |

