Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WHMQ824-10-H1-56-23
Part #:GR8243503.23
Catalog #:GR-WHMQ824-10-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.564 | No. of Gear Reductions: | Single |
| Output HP: | 3.253 | Frame Size: | 56C |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Output Style: | H1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | WHMQ824 | Mounting Style: | Shaft Mount |
| Output RPM: | 175 | Center Distance (in): | 2.38 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Assembly: | WHMQ-H1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Style: | GR-WHMQ-H1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1172 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310014974 | Weight: | 47.00 LB |

