Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WHMQ824-100-H1-56-16--
Part #:GR8243512.16
Catalog #:GR-WHMQ824-100-H1-56-16--
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.38 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | WHMQ-H1 |
| Series Style: | GR-WHMQ-H1 | Output Diameter (in): | 1.000 in |
| Mounting Style: | Shaft Mount | Frame Size: | 56C |
| Output HP: | 0.18 | Ratio: | 100:1 |
| Input HP: | 0.307 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 17 |
| Output Key: | 1/4 x 3.00 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output Style: | H1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | WHMQ824 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 648 in/lbs |
General Specifications
| UPC: | 690310094402 | Weight: | 47.00 LB |

