Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WHMQ824-100-H1-56-24
Part #:GR8243512.24
Catalog #:GR-WHMQ824-100-H1-56-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Model Code: | WHMQ824 |
| Output RPM: | 17 | Output Style: | H1 |
| Output HP: | 0.18 | Frame Size: | 56C |
| Center Distance (in): | 2.38 | Input HP: | 0.307 |
| Motor Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Series Style: | GR-WHMQ-H1 |
| Input Style: | C-Face Quill | Assembly: | WHMQ-H1 |
| Gear Type: | Worm | Bore Code: | 24 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 648 in/lbs |
General Specifications
| UPC: | 690310015162 | Weight: | 47.00 LB |

