Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FMQ824-40-LL-56
Part #:GR8245550.00
Catalog #:GR-FMQ824-40-LL-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 6.5 |
| D: | 2.5 | V: | 0.44 in |
| Y: | 6.27 in | T: | 1.125 |
| N: | 5.14 | BE: | 0.38 in |
| H: | 0.41 in | B: | 6.12 |
| C: | 6.94 in | LQ: | 4.63 in |
| RQ: | 4.09 in | X: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 2.38 in |
| R: | 3.73 in | O: | 2.08 in |
| A: | 4.06 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GR |
| Output Key: | 1/4 X 1.75 | Series Style: | GR-FMQ-LL |
| Mounting Style: | Flange Mounted Output Shaft | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input HP: | 1.342 |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | LL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LL | Output HP: | 0.994 |
| Output RPM: | 43 | Input Style: | C-Face Quill |
| Output Style: | LL | Overhung Load: | 1,770 |
| Reducer: | Worm - Right Angle | Model Code: | FMQ824 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | FMQ-LL | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310133736 | Weight: | 48.00 LB |

