Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-20-H1-56-16
Part #:GR8260517.16
Catalog #:GR-HM826-20-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| AD: | 6.01 | D: | 2.94 |
| G: | 1.69 | J: | 6.38 in |
| F: | 3.38 | U: | 0.75 in |
| BD: | 6.5 | C: | 8 in |
| AG: | 7 | AE1: | 0.6 |
| AK: | 4.5 | L: | 6.07 in |
| BE: | 0.38 in | AE2: | 0.39 |
| B: | 7.38 | T: | 1 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.63 in | LM: | 8.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 87 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Model Code: | HM826 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Series Style: | GR-HM-H1 |
| Input RPM: | 1,750 | Input HP: | 2.965 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Frame Size: | 56C | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Output HP: | 2.549 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.965 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 690310016183 | Weight: | 56.00 LB |

