Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-50-H1-56-19
Part #:GR8260521.19
Catalog #:GR-HM826-50-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LM: | 8.32 |
| L: | 6.07 in | BE: | 0.38 in |
| AE2: | 0.39 | AE1: | 0.6 |
| AD: | 6.01 | B: | 7.38 |
| U: | 0.75 in | AG: | 7 |
| BD: | 6.5 | AJ: | 5.88 |
| I: | 4.34 in | D: | 2.94 |
| C: | 8 in | BF: | 0.41 |
| F: | 3.38 | G: | 1.69 |
| AK: | 4.5 | J: | 6.38 in |
| Center Distance (in): | 2.63 in | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56 |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output HP: | 1.023 |
| Assembly: | HM-H1 | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.42 | Input HP @ 1750 RPM: | 1.42 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | GR | Input Keyway: | 3/16 X 1.63 in |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Output Style: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Series Style: | GR-HM-H1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Model Code: | HM826 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1843 in/lbs |
General Specifications
| UPC: | 690310016329 | Weight: | 56.00 LB |

