Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-50-H1-56-20
Part #:GR8260521.20
Catalog #:GR-HM826-50-H1-56-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.69 |
| BD: | 6.5 | AE2: | 0.39 |
| AE1: | 0.6 | L: | 6.07 in |
| U: | 0.75 in | AD: | 6.01 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| F: | 3.38 | T: | 1.25 |
| AJ: | 5.88 | LM: | 8.32 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 7 |
| B: | 7.38 | C: | 8 in |
| J: | 6.38 in | V: | 1.94 in |
Technical Specifications
| Series Code: | GR | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.63 | Series Style: | GR-HM-H1 |
| Model Code: | HM826 | Input HP @ 1750 RPM: | 1.42 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Style: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Output Shaft Assembly Code: | H1 |
| Input HP: | 1.42 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 50:1 |
| Output Shaft Orientation: | H1 | Output HP: | 1.023 |
| Bore Code: | 20 | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1843 in/lbs |
General Specifications
| UPC: | 690310016336 | Weight: | 56.00 LB |

