Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-60-H1-56-16
Part #:GR8260522.16
Catalog #:GR-HM826-60-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AG: | 7 |
| BE: | 0.38 in | J: | 6.38 in |
| L: | 6.07 in | BF: | 0.41 |
| B: | 7.38 | V: | 1.94 in |
| LM: | 8.32 | AJ: | 5.88 |
| F: | 3.38 | C: | 8 in |
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| AE1: | 0.6 | G: | 1.69 |
| AD: | 6.01 | D: | 2.94 |
| T: | 1 | I: | 4.34 in |
| AK: | 4.5 | AE2: | 0.39 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Output HP: | 0.835 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.216 |
| Bore Code: | 16 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Series Style: | GR-HM-H1 |
| Shaft Seal Material: | Viton | Model Code: | HM826 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Output Style: | H1 | Input HP: | 1.216 |
| Output RPM: | 29 | Mounting Style: | Shaft Mount |
| Series Code: | GR | Motor Frame Size: | 56 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310016350 | Weight: | 56.00 LB |

