Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-5-H1-140-23
Part #:GR8260525.23
Catalog #:GR-HM826-5-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AD: | 6.01 |
| AK: | 4.5 | I: | 4.34 in |
| G: | 1.69 | AE1: | 0.6 |
| V: | 1.94 in | AE2: | 0.39 |
| J: | 6.38 in | T: | 1.438 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 7.38 | U: | 0.75 in |
| F: | 3.38 | LM: | 8.32 |
| AG: | 7 | BE: | 0.38 in |
| L: | 6.07 in | D: | 2.94 |
| BD: | 6.5 | Center Distance (in): | 2.63 in |
Technical Specifications
| Frame Size: | 140TC | Input HP: | 6.693 |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 6.693 |
| Model Code: | HM826 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.438 in |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1420 |
| Output HP: | 6.276 | Series Style: | GR-HM-H1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Motor Frame Size: | 140 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Assembly: | HM-H1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 350 |
| Ratio: | 5:1 | Output Style: | H1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310016428 | Weight: | 56.00 LB |

