Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-20-H1-140-19
Part #:GR8260529.19
Catalog #:GR-HM826-20-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | B: | 7.38 |
| L: | 6.07 in | G: | 1.69 |
| AD: | 6.01 | BF: | 0.41 |
| F: | 3.38 | U: | 0.75 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1.188 | BD: | 6.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.63 in |
| AE1: | 0.6 | LM: | 8.32 |
| C: | 8 in | AK: | 4.5 |
| AG: | 7 | I: | 4.34 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Style: | H1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-H1 |
| Ratio Range: | 20:1 | Output HP: | 2.549 |
| Center Distance (in): | 2.63 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Model Code: | HM826 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | H1 | Frame Size: | 140TC |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series Style: | GR-HM-H1 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Input HP: | 2.965 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.965 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310016497 | Weight: | 56.00 LB |

