Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM826-25-H1-140-23
Part #:GR8260530.23
Catalog #:GR-HM826-25-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AB: | 6.69 |
| AA: | 8.81 | AG: | 7 |
| M: | 2.38 | AE1: | 0.6 |
| G: | 1.69 | AK: | 4.5 |
| J: | 6.38 in | V: | 1.94 in |
| Center Distance (in): | 2.63 in | BF: | 0.41 |
| BD: | 6.5 | H: | 0.53 in |
| AD: | 6.01 | U: | 0.75 in |
| I: | 4.34 in | BE: | 0.38 in |
| D: | 2.94 | B: | 7.38 |
| F: | 3.38 | AF: | 0.75 |
| R: | 0.75 in | LM: | 8.32 |
| AE2: | 0.39 | L: | 6.07 in |
| AJ: | 5.88 | T: | 1.438 |
Technical Specifications
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Output Key: | 3/8 X 3.00 | Mounting Style: | Shaft Mount |
| Output HP: | 2.076 | Output RPM: | 70 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 140TC |
| Input HP: | 2.487 | Reducer Style: | Worm - Right Angle |
| Bore Code: | 23 | Output Style: | H1 |
| Input Style: | Flexible Coupling Input | Series Style: | GR-HM-H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Motor Frame Size: | 140 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Motor HP Rating: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.487 | Service Factor: | 1 |
| Model Code: | HM826 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Assembly: | HM-H1 |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1869 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310016534 | Weight: | 56.00 LB |

