Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-10-H1-56-16
Part #:GR8260551.16
Catalog #:GR-HMQ826-10-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | M: | 2.38 |
| AA: | 8.81 | AD: | 6.01 |
| B: | 7.38 | D: | 2.94 |
| U: | 0.75 in | AF: | 0.75 |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| F: | 3.38 | AE2: | 0.39 |
| BF: | 0.41 | AB: | 6.69 |
| RQ: | 4.82 in | V: | 1.94 in |
| C: | 8 in | R: | 0.75 in |
| I: | 4.34 in | G: | 1.69 |
| L: | 6.07 in | BE: | 0.38 in |
| AG: | 7 | LQ: | 5.19 in |
| AK: | 4.5 | J: | 6.38 in |
| T: | 1 |
Technical Specifications
| Input HP: | 4.492 | Output HP: | 4.097 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Style: | GR-HMQ-H1 | Bore Code: | 16 |
| Output RPM: | 175 | Nominal Motor HP Rating to HP @ 1750 RPM: | 5 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/4 X 2.50 | Frame Size: | 56C |
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series Code: | GR | Output Style: | H1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Quill Diameter (in): | 0.625 in | Motor HP Rating: | 5 |
| Input HP @ 1750 RPM: | 4.492 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1762 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ826 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| Weight: | 55.00 LB |

