Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-40-H1-56-16
Part #:GR8260556.16
Catalog #:GR-HMQ826-40-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | RQ: | 4.82 in |
| BD: | 6.5 | M: | 2.38 |
| BE: | 0.38 in | AA: | 8.81 |
| D: | 2.94 | H: | 0.53 in |
| B: | 7.38 | Center Distance (in): | 2.63 in |
| AB: | 6.69 | AE2: | 0.39 |
| AF: | 0.75 | F: | 3.38 |
| J: | 6.38 in | G: | 1.69 |
| V: | 1.94 in | R: | 0.75 in |
| U: | 0.75 in | C: | 8 in |
| AJ: | 5.88 | AE1: | 0.6 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.07 in | AD: | 6.01 |
| LQ: | 5.19 in | I: | 4.34 in |
| T: | 1 |
Technical Specifications
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Bore Code: | 16 | Output RPM: | 43 |
| Output Shaft Orientation: | H1 | Input HP: | 1.695 |
| Input RPM: | 1,750 | Output Style: | H1 |
| Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-HMQ-H1 |
| Keyway: | 3/16 X 3/32 | Output HP: | 1.287 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Motor HP Rating: | 1.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.695 | Ratio Range: | 40:1 |
| Assembly: | HMQ-H1 | Center Distance (in): | 2.63 |
| Ratio: | 40:1 | Model Code: | HMQ826 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310016909 | Weight: | 55.00 LB |

