Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-5-H1-140-23
Part #:GR8260561.23
Catalog #:GR-HMQ826-5-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | AE1: | 0.6 |
| I: | 4.34 in | BD: | 6.5 |
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.69 | D: | 2.94 |
| RQ: | 4.82 in | T: | 1.438 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| F: | 3.38 | LQ: | 5.19 in |
| BF: | 0.41 | AG: | 7 |
| AD: | 6.01 | B: | 7.38 |
| AE2: | 0.39 | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | GR |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Model Code: | HMQ826 |
| Output RPM: | 350 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 5:1 |
| Input HP: | 6.693 | Ratio: | 5:1 |
| Output Shaft Orientation: | H1 | Thrust Rating - output shaft: | 1420 |
| Series Style: | GR-HMQ-H1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.693 | Service Factor: | 1 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output HP: | 6.276 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1130 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310017173 | Weight: | 55.00 LB |

