Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-10-H1-140-20
Part #:GR8260563.20
Catalog #:GR-HMQ826-10-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AE2: | 0.39 |
| AG: | 7 | AD: | 6.01 |
| J: | 6.38 in | I: | 4.34 in |
| D: | 2.94 | C: | 8 in |
| T: | 1.25 | F: | 3.38 |
| AJ: | 5.88 | AE1: | 0.6 |
| Center Distance (in): | 2.63 in | RQ: | 4.82 in |
| B: | 7.38 | LQ: | 5.19 in |
| G: | 1.69 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.94 in |
Technical Specifications
| Assembly: | HMQ-H1 | Model Code: | HMQ826 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.492 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1762 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Series Code: | GR | Output RPM: | 175 |
| Series Style: | GR-HMQ-H1 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output HP: | 4.097 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.50 | Output Style: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP: | 4.492 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 690310017210 | Weight: | 55.00 LB |

