Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-15-H1-140-18
Part #:GR8260564.18
Catalog #:GR-HMQ826-15-H1-140-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE1: | 0.6 |
| D: | 2.94 | C: | 8 in |
| LQ: | 5.19 in | AD: | 6.01 |
| G: | 1.69 | F: | 3.38 |
| BE: | 0.38 in | T: | 1.125 |
| J: | 6.38 in | BD: | 6.5 |
| B: | 7.38 | AJ: | 5.88 |
| AE2: | 0.39 | RQ: | 4.82 in |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | AG: | 7 |
| Center Distance (in): | 2.63 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input HP: | 3.614 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.125 in | Assembly: | HMQ-H1 |
| Output HP: | 3.216 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.614 | Model Code: | HMQ826 |
| Series Style: | GR-HMQ-H1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 116 | Frame Size: | 140TC |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 18 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2069 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1737 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310017241 | Weight: | 55.00 LB |

