Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-15-H1-140-24
Part #:GR8260564.24
Catalog #:GR-HMQ826-15-H1-140-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 7 |
| B: | 7.38 | AF: | 0.75 |
| J: | 6.38 in | H: | 0.53 in |
| C: | 8 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 4.34 in | Center Distance (in): | 2.63 in |
| AE2: | 0.39 | D: | 2.94 |
| V: | 1.94 in | AB: | 6.69 |
| F: | 3.38 | R: | 0.75 in |
| G: | 1.69 | L: | 6.07 in |
| BD: | 6.5 | AD: | 6.01 |
| BE: | 0.38 in | LQ: | 5.19 in |
| M: | 2.38 | AA: | 8.81 |
| AE1: | 0.6 | RQ: | 4.82 in |
| T: | 1.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Input HP: | 3.614 | Input Style: | C-Face Quill |
| Output HP: | 3.216 | Output RPM: | 116 |
| Series Style: | GR-HMQ-H1 | Frame Size: | 140TC |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Code: | GR |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Nominal Motor HP Rating to HP @ 1750 RPM: | 3 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2069 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Motor HP Rating: | 3 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.614 |
| Model Code: | HMQ826 | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310139523 | Weight: | 55.00 LB |

