Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-50-H1-140-19
Part #:GR8260569.19
Catalog #:GR-HMQ826-50-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | T: | 1.188 |
| LQ: | 5.19 in | Center Distance (in): | 2.63 in |
| G: | 1.69 | C: | 8 in |
| AJ: | 5.88 | AE1: | 0.6 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.94 | I: | 4.34 in |
| AG: | 7 | AE2: | 0.39 |
| RQ: | 4.82 in | B: | 7.38 |
| AD: | 6.01 | AK: | 4.5 |
| V: | 1.94 in | F: | 3.38 |
| J: | 6.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.42 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Series Code: | GR | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Frame Size: | 140TC |
| Ratio: | 50:1 | Assembly: | HMQ-H1 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Bore Code: | 19 | Model Code: | HMQ826 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Series Style: | GR-HMQ-H1 | Input Style: | C-Face Quill |
| Input HP: | 1.42 | Motor Frame Size: | 140 |
| Output RPM: | 35 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output HP: | 1.023 |
| Output Style: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310017470 | Weight: | 55.00 LB |

