Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-60-H1-140-16
Part #:GR8260570.16
Catalog #:GR-HMQ826-60-H1-140-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | B: | 7.38 |
| AK: | 4.5 | G: | 1.69 |
| D: | 2.94 | BE: | 0.38 in |
| AD: | 6.01 | AJ: | 5.88 |
| J: | 6.38 in | V: | 1.94 in |
| AG: | 7 | LQ: | 5.19 in |
| T: | 1 | AE1: | 0.6 |
| BF: | 0.41 | AE2: | 0.39 |
| F: | 3.38 | BD: | 6.5 |
| RQ: | 4.82 in | Center Distance (in): | 2.63 in |
| I: | 4.34 in |
Technical Specifications
| Series Code: | GR | Model Code: | HMQ826 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.63 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-H1 | Output HP: | 0.835 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input HP: | 1.216 | Series Style: | GR-HMQ-H1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.216 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Frame Size: | 140TC | Output Shaft Orientation: | H1 |
| Bore Code: | 16 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 690310017500 | Weight: | 55.00 LB |

