Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-25-H1-180-23
Part #:GR8260578.23
Catalog #:GR-HMQ826-25-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE1: | 0.6 |
| V: | 1.94 in | J: | 6.38 in |
| C: | 8 in | F: | 3.38 |
| G: | 1.69 | AJ: | 7.25 |
| T: | 1.438 | RQ: | 5.13 in |
| B: | 7.38 | AK: | 8.5 |
| AE2: | 0.39 | BE1: | 0.5 in |
| AG: | 7 | D: | 2.94 |
| BD: | 9 | Center Distance (in): | 2.63 in |
| BF: | 0.53 | AD: | 6.01 |
| LQ1: | 5.62 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-H1 | Model Code: | HMQ826 |
| Output Style: | H1 | Series Style: | GR-HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180 |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.487 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.487 | Ratio: | 25:1 |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Center Distance (in): | 2.63 |
| Output HP: | 2.076 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1869 in/lbs |
General Specifications
| UPC: | 690310017722 | Weight: | 55.00 LB |

