Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B830-7.5-L
Part #:GR8300002.00
Catalog #:GR-B830-7.5-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H-Tap size: | 7/16-14 UNC in |
| K: | 3.5 in | N: | 6.75 |
| O: | 3.6 in | B: | 8.12 |
| U: | 0.875 in | J: | 7 in |
| C: | 8.88 in | M: | 2.38 |
| I: | 4.84 in | A: | 5.25 |
| TAP Depth: | 0.88 in | D: | 3.25 |
| L: | 6.57 in | F: | 4 |
| G: | 2 | T: | 1.25 |
Technical Specifications
| Ratio: | 7.5:1 | Input Style: | Solid Shaft |
| Ratio Range: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Assembly: | B-L |
| Series Style: | GR-B-L | Input Diameter (in): | 0.875 in |
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 1944 |
| Output Shaft Orientation: | L | Product Type: | Right Angle |
| Input HP: | 6.879 | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | B830 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Style: | L | Output Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output HP: | 6.421 | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | GR | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.879 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Single |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| UPC: | 690310018255 | Weight: | 64.00 LB |

