Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B830-15-L
Part #:GR8300004.00
Catalog #:GR-B830-15-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | C: | 8.88 in |
| T: | 1.25 | M: | 2.38 |
| A: | 5.25 | TAP Depth: | 0.88 in |
| I: | 4.84 in | G: | 2 |
| O: | 3.6 in | F: | 4 |
| H-Tap size: | 7/16 - 14 UNC in | B: | 8.12 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| N: | 6.75 | K: | 3.5 in |
| J: | 7 in | D: | 3.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.00 |
| Output Diameter (in): | 1.250 in | Output Shaft Orientation: | L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Output RPM: | 116 | Input RPM: | 1,750 |
| Model Code: | B830 | Output Shaft Assembly Code: | L |
| Output HP: | 4.311 | Mounting Style: | Base |
| Output Style: | L | Series: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 2,170 | Thrust Rating - output shaft: | 2549 |
| Ratio: | 15:1 | Input HP: | 4.843 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Reducer Style: | Worm - Right Angle | Assembly: | B-L |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Series Code: | GR | Input HP @ 1750 RPM: | 4.843 |
| Gear Type: | Worm | Series Style: | GR-B-L |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310018279 | Weight: | 64.00 LB |

