Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B830-50-D
Part #:GR8300033.00
Catalog #:GR-B830-50-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | Center Distance (in): | 3 in |
| J: | 7 in | T: | 1.25 |
| C: | 8.88 in | M: | 2.38 |
| O*: | 3.36 in | O: | 3.6 in |
| F: | 4 | K: | 3.5 in |
| B: | 8.12 | I: | 4.84 in |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2 | N: | 6.75 |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.25 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Output HP: | 1.383 |
| Input HP: | 1.915 | Output Shaft Assembly Code: | D |
| Series Style: | GR-B-D | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Orientation: | LR |
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Style: | D | Overhung Load: | 2,170 |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Model Code: | B830 |
| Shaft Seal Material: | Viton | Assembly: | B-D |
| Input HP @ 1750 RPM: | 1.915 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Diameter (in): | 1.250 in | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310018569 | Weight: | 64.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

