Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-7.5-L-56
Part #:GR8300038.00
Catalog #:GR-BM830-7.5-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| BD: | 6.5 | TAP Depth: | 0.88 in |
| T: | 1.25 | N: | 6.75 |
| O: | 3.6 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AJ: | 5.88 | C: | 8.88 in |
| D: | 3.25 | H-Tap size: | 7/16-14 UNC in |
| BE: | 0.38 in | K: | 3.5 in |
| A: | 5.25 | U: | 0.875 in |
| LM: | 8.82 | J: | 7 in |
| B: | 8.12 | F: | 4 |
| G: | 2 |
Technical Specifications
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series Code: | GR |
| Output Shaft Orientation: | L | Gear Type: | Worm |
| Output Key: | 1/4 x 1.75 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Series Style: | GR-BM-L |
| Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | L |
| Input Style: | Flexible Coupling Input | Input HP: | 6.879 |
| Output Diameter (in): | 1.250 in | Overhung Load: | 2,170 |
| Model Code: | BM830 | Thrust Rating - output shaft: | 1944 |
| No. of Gear Reductions: | Single | Assembly: | BM-L |
| Input HP @ 1750 RPM: | 6.879 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 6.421 |
| Input Bore (C Face): | 0.625 | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| UPC: | 690310018590 | Weight: | 69.00 LB |

