Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-80-L-56
Part #:GR8300047.00
Catalog #:GR-BM830-80-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| F: | 4 | BD: | 6.5 |
| C: | 8.88 in | K: | 3.5 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| B: | 8.12 | BE: | 0.38 in |
| G: | 2 | J: | 7 in |
| A: | 5.25 | AK: | 4.5 |
| H-Tap size: | 7/16-14 UNC in | LM: | 8.82 |
| U: | 0.875 in | AJ: | 5.88 |
| O: | 3.6 in | N: | 6.75 |
| TAP Depth: | 0.88 in | T: | 1.25 |
| D: | 3.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 0.895 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | BM830 |
| Assembly: | BM-L | Product Type: | Right Angle |
| Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Series Style: | GR-BM-L | Output Style: | L |
| Output Shaft Orientation: | L | Output HP: | 0.585 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Series Code: | GR | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | L |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input HP: | 0.895 |
| Overhung Load: | 2,170 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1684 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310018668 | Weight: | 69.00 LB |

