Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-100-R-56
Part #:GR8300060.00
Catalog #:GR-BM830-100-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AK: | 4.5 |
| F: | 4 | B: | 8.12 |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | K: | 3.5 in |
| C: | 8.88 in | A: | 5.25 |
| D: | 3.25 | H-Tap size: | 7/16-14 UNC in |
| BE: | 0.38 in | N: | 6.75 |
| BD: | 6.5 | AJ: | 5.88 |
| O: | 3.6 in | TAP Depth: | 0.88 in |
| G: | 2 | Center Distance (in): | 3 in |
| U: | 0.875 in | BF: | 0.41 |
| T: | 1.25 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load: | 2,170 | Shaft Seal Material: | Viton |
| Series Code: | GR | Output RPM: | 17 |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | R | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 x 1.75 |
| Assembly: | BM-R | Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Style: | GR-BM-R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 0.367 | Product Type: | Right Angle |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.00 | Output Style: | R |
| Model Code: | BM830 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 2574 | Input HP: | 0.603 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310018750 | Weight: | 69.00 LB |

