Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-20-R-140
Part #:GR8300089.00
Catalog #:GR-BM830-20-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| N: | 6.75 | BD: | 6.5 |
| T: | 1.25 | A: | 5.25 |
| J: | 7 in | AJ: | 5.88 |
| L: | 6.57 in | H-Tap size: | 7/16 - 14 UNC in |
| F: | 4 | K: | 3.5 in |
| G: | 2 | U: | 0.875 in |
| BF: | 0.41 | TAP Depth: | 0.88 in |
| LM: | 8.82 | C: | 8.88 in |
| BE: | 0.38 in | B: | 8.12 |
| O: | 3.6 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | Product Type: | Worm Speed Reducer |
| Reducer Style: | Worm - Right Angle | Model Code: | BM830 |
| Overhung Load: | 2,170 | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Ratio: | 20:1 | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.250 in |
| Series Code: | GR | Assembly: | BM-R |
| Output Shaft Orientation: | R | Frame Size: | 140TC |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Mounting Style: | Base |
| Input HP: | 3.947 | Series Style: | GR-BM-R |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.947 |
| Input Bore (C Face): | 0.875 | Output HP: | 3.407 |
| Output Key: | 1/4 X 1.75 | Motor Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310018941 | Weight: | 69.00 LB |

