Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-50-R-140
Part #:GR8300093.00
Catalog #:GR-BM830-50-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 5.88 |
| F: | 4 | B: | 8.12 |
| BD: | 6.5 | A: | 5.25 |
| TAP Depth: | 0.88 in | D: | 3.25 |
| C: | 8.88 in | G: | 2 |
| T: | 1.25 | O: | 3.6 in |
| K: | 3.5 in | BF: | 0.41 |
| Center Distance (in): | 3 in | N: | 6.75 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.57 in | H-Tap size: | 7/16 - 14 UNC in |
| J: | 7 in | I: | 4.84 in |
| LM: | 8.82 |
Technical Specifications
| Assembly: | BM-R | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Overhung Load: | 2,170 |
| Output Style: | R | Ratio Range: | 50:1 |
| Mounting Style: | Base | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Thrust Rating - output shaft: | 2574 | Input HP: | 1.915 |
| Output Diameter (in): | 1.250 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series Style: | GR-BM-R | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.915 | Model Code: | BM830 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Frame Size: | 140TC |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.00 | Output HP: | 1.383 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2490 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310018989 | Weight: | 69.00 LB |

