Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-5-L-180
Part #:GR8300109.00
Catalog #:GR-BM830-5-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| H-Tap size: | 7/16-14 UNC in | BE1: | 0.5 in |
| J: | 7 in | K: | 3.5 in |
| F: | 4 | B: | 8.12 |
| D: | 3.25 | BD: | 9 |
| I: | 4.84 in | BF: | 0.53 |
| C: | 8.88 in | A: | 5.25 |
| AK: | 8.5 | G: | 2 |
| T: | 1.25 | N: | 6.75 |
| O: | 3.6 in | Center Distance (in): | 3 in |
| L: | 6.57 in | TAP Depth: | 0.88 in |
| L1: | 9.82 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Service Factor: | 1 | Mounting Style: | Base |
| Product Type: | Right Angle | Output Style: | L |
| Reducer: | Worm - Right Angle | Series Style: | GR-BM-L |
| Output Shaft Assembly Code: | L | Ratio: | 5:1 |
| Series Code: | GR | Input Bore (C Face): | 1.125 |
| Output RPM: | 350 | Input HP: | 9.093 |
| Assembly: | BM-L | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.00 | Input Diameter (in): | 0.875 in |
| Frame Size: | 180TC | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1729 |
| Shaft Seal Material: | Viton | Overhung Load: | 2,170 |
| Model Code: | BM830 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 8.573 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 9.093 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 x 1.75 | Motor Frame Size: | 180 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019030 | Weight: | 69.00 LB |

