Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-15-R-180
Part #:GR8300124.00
Catalog #:GR-BM830-15-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | F: | 4 |
| O: | 3.6 in | J: | 7 in |
| B: | 8.12 | T: | 1.25 |
| Center Distance (in): | 3 in | O*: | 3.36 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | L: | 6.57 in |
| U: | 0.875 in | I: | 4.84 in |
| BF: | 0.53 | D: | 3.25 |
| C: | 8.88 in | G: | 2 |
| K: | 3.5 in | L1: | 9.82 in |
| BE1: | 0.5 in | TAP Depth: | 0.88 in |
| A: | 5.25 | H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 180TC |
| Output HP: | 4.311 | Keyway: | 1/4 X 1/8 |
| Series Style: | GR-BM-R | Mounting Style: | Base |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | R |
| Output Style: | R | Output Key: | 1/4 X 1.75 |
| Series Code: | GR | Overhung Load: | 2,170 |
| Input HP: | 4.843 | Output Shaft Orientation: | R |
| Output RPM: | 116 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.843 | Assembly: | BM-R |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 3.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2549 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BM830 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019122 | Weight: | 69.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

