Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-20-R-180
Part #:GR8300125.00
Catalog #:GR-BM830-20-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | K: | 3.5 in |
| J: | 7 in | U: | 0.875 in |
| D: | 3.25 | L1: | 9.82 in |
| TAP Depth: | 0.88 in | AK: | 8.5 |
| BF: | 0.53 | G: | 2 |
| T: | 1.25 | C: | 8.88 in |
| N: | 6.75 | F: | 4 |
| B: | 8.12 | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.25 | AJ: | 7.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BD: | 9 | I: | 4.84 in |
| O: | 3.6 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| Output Shaft Orientation: | R | Frame Size: | 180TC |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Diameter (in): | 1.250 in | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-R |
| Output RPM: | 87 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.947 |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Output HP: | 3.407 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Series Style: | GR-BM-R | Output Shaft Assembly Code: | R |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output Style: | R | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 1.125 | Input HP: | 3.947 |
| Model Code: | BM830 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 690310019139 | Weight: | 69.00 LB |

