Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-5-D-180
Part #:GR8300133.00
Catalog #:GR-BM830-5-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.25 |
| AJ: | 7.25 | H-Tap size: | 7/16-14 UNC in |
| N: | 6.75 | AK: | 8.5 |
| O: | 3.6 in | G: | 2 |
| L1: | 9.82 in | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | T: | 1.25 |
| L: | 6.57 in | B: | 8.12 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| I: | 4.84 in | O*: | 3.36 in |
| BD: | 9 | K: | 3.5 in |
| C: | 8.88 in | F: | 4 |
| A: | 5.25 | J: | 7 in |
Technical Specifications
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.125 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | BM830 | Center Distance (in): | 3.00 |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Output HP: | 8.573 | Service Factor: | 1 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Input HP: | 9.093 | Series Style: | GR-BM-D |
| Thrust Rating - output shaft: | 1729 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Style: | D | Input RPM: | 1,750 |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.250 in |
| Frame Size: | 180TC | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.093 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1544 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310019177 | Weight: | 69.00 LB |

